Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3PF
Pkg. Code:pkg_9315
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-3PF
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
IC @100 °C (A)22
IC @25 °C (A)45
Ic (Peak) (A)90
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)60
Tape & ReelNo
VCE (sat) (V)1.5
VCES (V)600
tf (Typical) (µs)0.07
tsc (μs)6

Description

Support is limited to customers who have already adopted these products.

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.