Skip to main content
Renesas Electronics Corporation
IGBTs for Strobe use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)300
Lead CompliantNo
MOQ1
Tape & ReelNo
VCES (V)500
VDSS (Max) (V)500

Description

Support is limited to customers who have already adopted these products.

Renesas provides various IGBTs that are best support for digital still cameras, analog cameras and so on.