Skip to main content
Renesas Electronics Corporation
IGBT 400V 150A SOP-8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJP4013ASP-00#J5)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOP
Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationStrobe
IC @25 °C (A)150
Lead CompliantYes
Length (mm)5
MOQ2500
Pkg. Dimensions (mm)5 x 4 x 1.75
Tape & ReelNo
Thickness (mm)1.75
VCE (sat) (V)4.5
VCES (V)400
Width (mm)4
tf (Typical) (µs)0.5

Description

The RJP4013ASP 400V, 150A insulated-gate bipolar transistor (IGBT) offers high-speed switching and is available in an SOP-8 package.