Skip to main content
Renesas Electronics Corporation
Nch IGBT for Strobe Flash

Package Information

CAD Model:View CAD Model
Pkg. Type:VSON
Pkg. Code:pkg_6760
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RJP4009ANS-01#Q6)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVSON
Lead Count (#)8
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)150
Lead CompliantYes
Length (mm)4
MOQ3000
Tape & ReelNo
VCES (V)400
Width (mm)3

Description

The RJP4009ANS is a 400V N-channel insulated-gate bipolar transistor (IGBT) that is available in an 8-VSON package and can be used for strobe flashes for cameras.