Skip to main content
Renesas Electronics Corporation
IGBT 1250V 30A Chip

Package Information

Pkg. Type:Chip
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJP1CS03DWT-80#X0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeChip
Pb (Lead) FreeNo
Channels (#)1
IC @100 °C (A)30
IC @25 °C (A)60
Lead CompliantNo
MOQ1
Nch/PchNch
Series Name1CSxx Series
Tape & ReelNo
VCE (sat) (V)1.8
VCES (V)1250
VDSS (Max) (V)1250
tf (Typical) (µs)0.16
tsc (μs)10

Description

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.