Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 500V 22A 270Mohm To-3P

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1303
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2400
ID (A)22
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)150
Pkg. TypeTO-3P
Qg typ (nC)66
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)270
Series NameHV-MOS+FRD
Standard Pkg. TypeTO-3P
Tape & ReelNo
VDSS (Max) (V)500
VGSS (V)30
Vgs (off) (Max) (V)4

Description

The RJL5015DPK is a Nch Single Power Mosfet 500V 22A 270Mohm To-3P.