| Pkg. Type: | SOT-223 |
| Pkg. Code: | pkg_9501 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 25 |
| ID (A) | 0.1 |
| Lead Compliant | No |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pkg. Type | SOT-223 |
| Qg typ (nC) | 3.7 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 52000 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 35000 |
| Tape & Reel | No |
| VDSS (Max) (V) | 600 |
The RJK6011DP3-A0 is a Nch Single Power Mosfet 600V 0.1A 52000Mohm Sot-223A.