Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 450V 14A 510Mohm To-220Fpa

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FPA
Pkg. Code:pkg_11786
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1100
ID (A)14
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)30
Pkg. TypeTO-220FPA
Qg typ (nC)29
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)510
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)450
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.