Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 400V 43A 100Mohm To-3P

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1303
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4100
ID (A)43
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-3P
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)100
RDS (ON) (Typical) @ 10V / 8V (mohm)85
Standard Pkg. TypeTO-3P
Tape & ReelNo
VDSS (Max) (V)400

Description

The RJK4018DPK is a Nch Single Power Mosfet 400V 43A 100Mohm To-3P.