Skip to main content
Nch Single Power Mosfet 400V 7.6A 550Mohm To-220Fl

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)850
ID (A)7.6
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)32
Pkg. TypeTO-220FL
Qg typ (nC)24.5
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)550
RDS (ON) (Typical) @ 10V / 8V (mohm)470
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)400
VGSS (V)30
Vgs (off) (Max) (V)4

Description

The RJK4007DPP-M0 is a Nch Single Power Mosfet 400V 7.6A 550Mohm To-220Fl.