Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 200V 20A 85mohm Power SON-8 5x6

Package Information

CAD Model:View CAD Model
Pkg. Type:WPAK(3F)
Pkg. Code:pkg_9517
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (RJK2076DPA-00#J5A)EnglishJapanese

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMalaysia
Country of Wafer FabricationJapan
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1200
FunctionPower MOSFETs
Gate LevelStandard
ID (A)20
Id max @ 25°C (A)20
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)30
Pkg. TypeWPAK(3F)
Price (USD)$1.90332
Qg typ (nC)19
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)85
RDS (ON) (Typical) @ 10V / 8V (mohm)68
Series NameRJK Series
Standard Pkg. TypeSO8-FL 5x6
Tape & ReelNo
VDSS (Max) (V)200
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.