Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 200V 45A 47mohm TO-220F

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (RJK2017DPP-M0#T2)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Country of AssemblyMalaysia
Country of Wafer FabricationJapan
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4800
FunctionPower MOSFETs
Gate LevelStandard
ID (A)45
Id max @ 25°C (A)45
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)30
Pkg. TypeTO-220FL
Price (USD)$3.3026
Qg typ (nC)66
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)47
Series NameRJK Series
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)200
VGSS (V)30
Vgs (off) (Max) (V)4

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.