Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 100V 50A 11Mohm To-220Fp

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FP
Pkg. Code:pkg_8995
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4150
ID (A)50
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)25
Pkg. TypeTO-220FP
Qg typ (nC)59
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)11
RDS (ON) (Typical) @ 10V / 8V (mohm)8.8
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)4

Description

The RJK1003DPP-E0 is a Nch Single Power Mosfet 100V 50A 11Mohm To-220Fp.