Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 100V 50A 11mohm TO-220F

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FPA
Pkg. Code:pkg_11786
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (RJK1003DPP-A0#T2)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4150
FunctionPower MOSFETs
Gate LevelStandard
ID (A)50
Id max @ 25°C (A)50
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)25
Pkg. TypeTO-220FPA
Price (USD)$1.49186
Qg typ (nC)59
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)11
RDS (ON) (Typical) @ 10V / 8V (mohm)8.8
Series NameRJK Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)4

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.