Skip to main content
Nch Power MOSFET 75V 70A 6.7mohm TO-220F

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220FPA
Pkg. Code: pkg_11786
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.29.0040

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Country of Assembly CHINA
Country of Wafer Fabrication JAPAN
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 4150
Function Power MOSFETs
Gate Level Standard
ID (A) 70
Id max @ 25°C (A) 70
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 25
Pkg. Type TO-220FPA
Price (USD) $1.50969
Qg typ (nC) 56
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 6.7
RDS (ON) (Typical) @ 10V / 8V (mohm) 5.3
Series Name RJK Series
Simulation Model Available Yes
Standard Pkg. Type TO-220F
Tape & Reel No
VDSS (Max) (V) 75
VGSS (V) 20
Vgs (off) (Max) (V) 4

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.