| CAD Model: | View CAD Model |
| Pkg. Type: | WPAK(3F) |
| Pkg. Code: | pkg_9517 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| RoHS (RJK0658DPA-00#J5A) | EnglishJapanese |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | Malaysia |
| Country of Wafer Fabrication | Japan |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 1580 |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 25 |
| Id max @ 25°C (A) | 25 |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 50 |
| Pkg. Type | WPAK(3F) |
| Price (USD) | $3.03 |
| Qg typ (nC) | 19.4 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 11.1 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 9 |
| Series Name | RJK Series |
| Simulation Model Available | Yes |
| Standard Pkg. Type | SO8-FL 5x6 |
| Tape & Reel | No |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.