Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 60V 20A 13.6Mohm Wpak

Package Information

CAD Model:View CAD Model
Pkg. Type:WPAK(3F)
Pkg. Code:pkg_9517
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1000
ID (A)20
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)45
Pkg. TypeWPAK(3F)
Qg typ (nC)16
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)13.6
RDS (ON) (Typical) @ 10V / 8V (mohm)11
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)4

Description

The RJK0657DPA is a Nch Single Power Mosfet 60V 20A 13.6Mohm Wpak.