Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 60V 40A 5.6mohm LFPAK56

Package Information

CAD Model:View CAD Model
Pkg. Type:LFPAK
Pkg. Code:pkg_6747
Lead Count (#):5
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RJK0656DPB-00#J5)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMalaysia
Country of Wafer FabricationJapan
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3000
ID (A)40
Lead CompliantYes
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)65
Pkg. TypeLFPAK
Price (USD)$1.4688
Qg typ (nC)40
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.6
RDS (ON) (Typical) @ 10V / 8V (mohm)4.5
Simulation Model AvailableYes
Standard Pkg. TypeLFPAK56
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)4

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.