Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 60V 85A 4.5Mohm To-220Ab

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_6891
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4100
ID (A)85
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)100
Pkg. TypeTO-220AB
Qg typ (nC)85
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.5
RDS (ON) (Max) @4.5V (mohm)6.6
RDS (ON) (Typical) @ 10V / 8V (mohm)3.75
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2

Description

The RJK0629DPN is a Nch Single Power Mosfet 60V 85A 4.5Mohm To-220Ab.