Skip to main content
Nch Single Power Mosfet 60V 85A 4.5Mohm To-220Ab

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220AB
Pkg. Code: pkg_6891
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 4100
ID (A) 85
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 100
Pkg. Type TO-220AB
Qg typ (nC) 85
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 4.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 6.6
RDS (ON) (Typical) @ 10V / 8V (mohm) 3.75
Tape & Reel No
VDSS (Max) (V) 60
VGSS (V) 20
Vgs (off) (Max) (V) 2

Description

The RJK0629DPN is a Nch Single Power Mosfet 60V 85A 4.5Mohm To-220Ab.