Skip to main content
Renesas Electronics Corporation
N-Channel Mosfet 60 V, 80 A, 5.2 MΩ

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220ABA
Pkg. Code:pkg_11870
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4150
ID (A)80
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)125
Pkg. TypeTO-220ABA
Qg typ (nC)57
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.2
RDS (ON) (Typical) @ 10V / 8V (mohm)4.1
Standard Pkg. TypeTO-220
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)4

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.