| CAD Model: | View CAD Model |
| Pkg. Type: | LFPAK |
| Pkg. Code: | pkg_6747 |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (RJK0454DPB-00#J5) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 5 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | Malaysia |
| Country of Wafer Fabrication | Japan |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 2000 |
| ID (A) | 40 |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 55 |
| Pkg. Type | LFPAK |
| Price (USD) | $1.32192 |
| Qg typ (nC) | 25 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 4.9 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 3.9 |
| Simulation Model Available | Yes |
| Standard Pkg. Type | LFPAK56 |
| Tape & Reel | No |
| VDSS (Max) (V) | 40 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.