Skip to main content
Nch Power MOSFET 40V 35A 7mohm LFPAK56

Package Information

CAD Model: View CAD Model
Pkg. Type: LFPAK
Pkg. Code: pkg_6747
Lead Count (#): 5
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
RoHS (RJK0451DPB-00#J5) EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 5
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly Malaysia
Country of Wafer Fabrication Japan
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 2010
ID (A) 35
Lead Compliant Yes
MOQ 2500
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 45
Pkg. Type LFPAK
Price (USD) $0.89964
Qg typ (nC) 14
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 7
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 9.6
RDS (ON) (Typical) @ 10V / 8V (mohm) 5.5
Simulation Model Available Yes
Standard Pkg. Type LFPAK56
Tape & Reel No
VDSS (Max) (V) 40
VGSS (V) 20
Vgs (off) (Max) (V) 2.5

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.