Skip to main content
Renesas Electronics Corporation
Built In Sbd Dual N-Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:WPAK-D(3)
Pkg. Code:pkg_8832
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)4680
ConfigurationBuilt-In SBD
ID (A)50
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)35
Pkg. TypeWPAK-D(3)
Qg typ (nC)36.7
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.2
RDS (ON) (Max) @4.5V (mohm)2.7
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
Thickness (mm)0.85
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The RJK03P9DPA is a Built In Sbd Dual N-Channel Power MOSFET.