Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 30V 50A 2.9mohm Power SON-8 5x6

Package Information

CAD Model:View CAD Model
Pkg. Type:WPAK(3F)
Pkg. Code:pkg_9517
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMalaysia
Country of Wafer FabricationJapan
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)5600
ID (A)50
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)50
Pkg. TypeWPAK(3F)
Qg typ (nC)34
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.9
RDS (ON) (Max) @4.5V (mohm)3.9
RDS (ON) (Typical) @ 10V / 8V (mohm)2.2
Simulation Model AvailableYes
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.