Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -100V -6A 300Mohm Mp-3A/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)930
ID (A)-6
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)30
Pkg. TypeMP-3A
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)300
RDS (ON) (Max) @4.5V (mohm)500
RDS (ON) (Typical) @ 10V / 8V (mohm)260
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)-100
VGSS (V)20
Vgs (off) (Max) (V)-2.5

Description

The RJJ1011DPD is a Pch Single Power Mosfet -100V -6A 300Mohm Mp-3A/To-252.