Skip to main content
P Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:WPAK(3F)
Pkg. Code:pkg_9517
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4300
ID (A)-35
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)30
Pkg. TypeWPAK(3F)
Qg typ (nC)48
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)5.9
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm)10
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)-30
VGSS (V)20
Vgs (off) (Max) (V)-2.5

Description

The RJJ0315DPA is a P Channel Power MOSFET.