Skip to main content
IGBT 650V 100A Single

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-247A
Pkg. Code:pkg_8818
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJH65S04DPQ-A0#T0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-247A
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.7
FRD trr (ns)180
IC @100 °C (A)50
IC @25 °C (A)100
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Pch (W)378
Series NameIGBTs for General use
Tape & ReelNo
VCE (sat) (V)1.6
VCES (V)650
tf (Typical) (µs)0.08

Description

The RJH65S04DPQ-A0 is a 650V 100A Single Insulated-Gate Bipolar Transistor (IGBT) for inverter applications.