| Pkg. Type: | TO-220FL |
| Pkg. Code: | pkg_6896 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (RJH60M2DPP-M0#T2) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-220FL |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Inverter |
| Channels (#) | 1 |
| Configuration | Built-In FRD |
| FRD Vf (V) | 1.2 |
| FRD trr (ns) | 85 |
| IC @100 °C (A) | 12 |
| IC @25 °C (A) | 25 |
| Ic (Peak) (A) | 36 |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Pch (W) | 33.8 |
| Series Name | 60Mx Series |
| Tape & Reel | No |
| VCE (sat) (V) | 1.9 |
| VCES (V) | 600 |
| VDSS (Max) (V) | 600 |
| tf (Typical) (µs) | 0.045 |
| tsc (μs) | 6 |
Support is limited to customers who have already adopted these products.
IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.