| Pkg. Type: | LDPAK(S)-(1) |
| Pkg. Code: | pkg_6700 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LDPAK(S)-(1) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Inverter |
| Channels (#) | 1 |
| Configuration | Built-In FRD |
| FRD Vf (V) | 1.3 |
| FRD trr (ns) | 100 |
| IC @100 °C (A) | 17 |
| IC @25 °C (A) | 35 |
| Ic (Peak) (A) | 70 |
| Lead Compliant | No |
| MOQ | 1000 |
| Mounting Type | Surface Mount |
| Pch (W) | 113 |
| Series Name | 60Dx Series |
| Tape & Reel | No |
| VCE (sat) (V) | 1.6 |
| VCES (V) | 600 |
| VDSS (Max) (V) | 600 |
| tf (Typical) (µs) | 0.07 |
| tsc (μs) | 3 |
Support is limited to customers who have already adopted these products.
IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.