Skip to main content
Renesas Electronics Corporation
IGBT for Inverter Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_9455
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJH60A83RDPN-E0#T2)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220AB
Lead Count (#)4
Pb (Lead) FreeYes
ApplicationSmall Motor Controll
Channels (#)1
ConfigurationBody Diode
FRD Vf (V)2.3
FRD trr (ns)130
IC @100 °C (A)10
IC @25 °C (A)20
Ic (Peak) (A)40
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)52
Price (USD)$2.098
Tape & ReelNo
VCE (sat) (V)2.1
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.045
tsc (μs)3

Description

Support is limited to customers who have already adopted these products.

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.