Skip to main content
Renesas Electronics Corporation
IGBT for Inverter Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1304
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJH1CV6DPK-00#T0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-3P
Lead Count (#)4
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)2
FRD trr (ns)180
IC @100 °C (A)30
IC @25 °C (A)60
Ic (Peak) (A)90
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Pch (W)290
Price (USD)$3.01342
Series Name1CVx Series
Tape & ReelNo
VCE (sat) (V)1.8
VCES (V)1200
VDSS (Max) (V)1200
tf (Typical) (µs)0.12
tsc (μs)5

Description

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.