Skip to main content
Renesas Electronics Corporation
Nch Thermal FET 60V 40A 19mohm TO-263 / D2PAK

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Automotive Use
Automotive Qual.Yes
Channels (#)1
Channels per device (#)1
FunctionThermal FETs
Gate LevelLogic
ID (A)40
Id max @ 25°C (A)40
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)50
Pkg. TypeLDPAK(S)-(1)
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)19
RDS (ON) (Max) @4.5V (mohm)25
RDS (ON) (Typical) @ 10V / 8V (mohm)12
RDS (on) (Max) @4V to 4.5V (mohm)25
RDS (on) (Max) @8V to 10V (mohm)19
RDS (on) (ohm) typ. @4V to 4.5V (mohm)17
RDS (on) (ohm) typ. @8V to 10V (mohm)12
Series NameThermal FETs
Simulation Model AvailableYes
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)60

Description

The RJF0618JPE is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.