Skip to main content
Renesas Electronics Corporation
Nch Thermal FET 60V 40A 19mohm TO-263 / D2PAK

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Automotive Use
Automotive Qual.Yes
Channels (#)1
FunctionThermal FETs
Gate LevelLogic
ID (A)40
Id max @ 25°C (A)40
Lead CompliantNo
MOQ1000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)50
Pkg. TypeLDPAK(S)-(1)
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)19
RDS (ON) (Max) @4.5V (mohm)25
RDS (ON) (Typical) @ 10V / 8V (mohm)12
RDS (on) (Max) @4V to 4.5V (mohm)25
RDS (on) (Max) @8V to 10V (mohm)19
RDS (on) (ohm) typ. @4V to 4.5V (mohm)17
RDS (on) (ohm) typ. @8V to 10V (mohm)12
Series NameThermal FETs
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)60

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .