| CAD Model: | View CAD Model |
| Pkg. Type: | DPAK(S) |
| Pkg. Code: | pkg_6744 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0040 |
| RoHS (RJF0605JPD-01#J3) | EnglishJapanese |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Application | Industrial, Automotive Use |
| Automotive Qual. | Yes |
| Channels (#) | 1 |
| Channels per device (#) | 1 |
| Function | Thermal FETs |
| Gate Level | Logic |
| ID (A) | 20 |
| Id max @ 25°C (A) | 20 |
| Lead Compliant | No |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 40 |
| Pkg. Type | DPAK(S) |
| Price (USD) | $1.16586 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V or 8V (mohm) | 38 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 50 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 24 |
| RDS (on) (Max) @4V to 4.5V (mohm) | 50 |
| RDS (on) (Max) @8V to 10V (mohm) | 38 |
| RDS (on) (ohm) typ. @4V to 4.5V (mohm) | 34 |
| RDS (on) (ohm) typ. @8V to 10V (mohm) | 24 |
| Series Name | Thermal FETs |
| Simulation Model Available | Yes |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| Tsd (Typ) (°C) | 175 |
| VDSS (Max) (V) | 60 |
This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .