Skip to main content

Features

  • Logic level operation.
  • Built-in the over temperature shut-down circuit.
  • High endurance capability against to the short circuit.
  • Latch type shut down operation (need 0 voltage recovery).
  • Built-in the current limitation circuit.
  • High density mounting
  • Power supply voltage applies 12 V.
  • AEC-Q101 Compliant

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type SOP-8 / SOIC-8
VDSS (Max) (V) 40
ID (A) 10
RDS (ON) (Max) @10V or 8V (mohm) 37
Pch (W) 2.5
Series Name Thermal FETs

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
SOP 5 x 4 x 1.75 8

Application Block Diagrams

Universal USB PD Lab Power Supply & Monitor Block Diagram
Universal USB PD Lab Power Supply & Monitor
USB PD portable power supply up to 48V, ideal for engineers' mobile and fieldwork needs.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.

Applied Filters: