Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(S)
Pkg. Code:pkg_6744
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationMALAYSIA
Wafer Fab LocationJAPAN
ApplicationIndustrial, Automotive Use
Automotive Qual.Yes
Channels (#)1
FunctionThermal FETs
Gate LevelLogic
ID (A)34
Id max @ 25°C (A)34
Lead CompliantNo
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)40
Pkg. TypeDPAK(S)
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)37
RDS (ON) (Typical) @ 10V / 8V (mohm)23.8
RDS (on) (Max) @8V to 10V (mohm)37
RDS (on) (ohm) typ. @8V to 10V (mohm)23.8
Series NameThermal FETs
Simulation Model AvailableYes
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)40

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in
over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of
high junction temperature like applying over power consumption, over current etc..