Skip to main content
Renesas Electronics Corporation
Nch Dual Thermal FET 40V 5A 86mohm SOP-8 / SOIC-8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RJF0409JSP-00#J0)EnglishJapanese

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Automotive Use
Automotive Qual.Yes
Channels (#)2
FunctionThermal FETs
Gate LevelLogic
ID (A)5
Id max @ 25°C (A)5
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)1.5
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Price (USD)$1.57896
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)86
RDS (ON) (Typical) @ 10V / 8V (mohm)70
RDS (on) (Max) @8V to 10V (mohm)86
RDS (on) (ohm) typ. @8V to 10V (mohm)70
Series NameThermal FETs
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)40
Width (mm)4

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .