| CAD Model: | View CAD Model |
| Pkg. Type: | DPAK(S) |
| Pkg. Code: | pkg_6701 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Industrial, Automotive Use |
| Automotive Qual. | Yes |
| Channels (#) | 1 |
| Function | Thermal FETs |
| ID (A) | -10 |
| Lead Compliant | No |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 30 |
| Pkg. Type | DPAK(S) |
| Price (USD) | $5.127 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V or 8V (mohm) | 75 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 58 |
| RDS (on) (Max) @8V to 10V (mohm) | 75 |
| RDS (on) (ohm) typ. @8V to 10V (mohm) | 58 |
| Series Name | Thermal FETs |
| Simulation Model Available | Yes |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| VDSS (Max) (V) | -60 |
This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .