Skip to main content
Renesas Electronics Corporation
Vehicle Motion/BMS/Safety Microcontroller Series

Package Information

CAD Model:View CAD Model
Pkg. Type:HLQFP144
Pkg. Code:pkg_20164
Lead Count (#):144
Pkg. Dimensions (mm):18 x 16 x 1.6
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Family NameRH850
Series NameRH850/U2Cx
Group NameU2C
Program Memory (KB)4096
Data Flash (KB)256
RAM (KB)704
Lead Count (#)144
Pitch (mm)0.4
Pkg. Dimensions (mm)18 x 16 x 1.6
Supply Voltage (V)3 - 5.5
I/O Ports117
Watchdog Timer (ch)3
Temp. Range (°C)-40 to +160
Operating Freq (Max) (MHz)320
I3C (ch)3
CAN (ch)2
CAN-FD (ch)6
LIN (#)16
12-Bit A/D Converter (ch)50
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationTAIWAN
ADC50 (SAR)
AcceleratorNo
Analog Comparator (ch)0
Bit Length32
CPU ArchitectureRH850
Carrier TypeTape & Reel
DMAC or DTCYes
Ethernet speedUpto 100 Mbps
External Interrupt Pins (#)40
Family NameRH850
FlexRay (ch) (#)2
Floating Point UnitYes
Group NameU2C
Highest ASIL LevelASIL-D
Lead CompliantNo
Length (mm)18
MOQ1000
Main CPUG4KH
Number of Supply Voltage(s) (#)1
Number of core (Main + Checker)2+2
OTA CapabilityYes
On-chip OscillatorYes
PSI5 (ch) (#)2
Pb (Lead) FreeYes
Pkg. TypeHLQFP144
Power-On ResetYes
QSPI (ch)8
SENT (ch) (#)8
SPI (ch)8
Security & EncryptionYes
Security LevelEVITA FULL
Standby ModeYes
Sub-clock (32.768 kHz)Yes
Tape & ReelNo
Temperature Sensor (ch) (#)1
Thickness (mm)1.6
Width (mm)16

Description

The RH850/U2C microcontroller (MCU) is built on 28nm technology, offering a combination of high performance and low power consumption to a wide range of automotive applications. Designed with up to two 320 megahertz (MHz) Renesas proprietary cores in a dual-core lock-step structure, the RH850/U2C group MCUs ensure maximum reliability and performance. The MCUs offer low power consumption to increase power-design margins and reduce thermal demands. The RH850 architecture is reliable and has been in production for over 10 years.

In addition to cores, the RH850/U2C group MCUs offer rich connectivity features meeting the latest E/E architecture needs. The MCUs support the latest communication interfaces including Ethernet 10Base-T1S, Ethernet TSN (>100Mbps), CAN-XL, and I3C, and legacy communication interfaces including CAN FD, LIN, UART, CXPI, I2C, I2S, PSI5, and PSI5S. This enables easy interfacing to sensors and other ICs and boards to develop various applications such as chassis, body management systems, and safety. Prioritizing safety and security, Renesas designed and developed RH850/U2C MCUs as per the ISO 26262 ASIL D safety standard and the latest ISO 21434 cybersecurity standard to protect automobiles against cyber-attacks with security functions fulfilling EVITA Full.