Skip to main content
High-end Automotive Microcontrollers for In-vehicle Applications Using ISO 26262 Functional Safety Standards

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_11497
Lead Count (#): 144
Pkg. Dimensions (mm): 16 x 16 x 1.7
Pitch (mm): 0.4

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family Name RH850
Series Name RH850/P1x
Group Name P1M-C
CPU Architecture RH850
Main CPU G3M
Sub CPU No
Floating Point Unit Yes
Bit Length 32
Program Memory (KB) 2048
Data Flash (KB) 64
RAM (KB) 448KB
ECC SRAM Yes
Lead Count (#) 144
Pkg. Dimensions (mm) 16 x 16 x 1.7
Number of Supply Voltage(s) (#) 2
DMA (ch) 16
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
DRAM I/F No
3D GPU No
Accelerator No
Temp. Range (°C) -40 to +160
External Interrupt Pins (#) 9
LVD or PVD Yes
Operating Freq (Max) (MHz) 240
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed 100Mbit
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 6
SPI (ch) 4
QSPI (ch) 0
OSPI (ch) 0
I3C (ch) 0
CAN (ch) 3
CAN-FD (ch) 3
Wireless No
IrDA No
LIN (#) 2
SDHI (ch) 0
PWM Output (pin#) 0
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 0
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 20
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Yes
Pitch (mm) 0.4
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 20
Asynchronous General Purpose Timer (ch) 0
CPU G3M
Ethernet Yes
Family Name RH850
FlexRay (ch) (#) 2
Group Name P1M-C
High-Speed Analog Comparator (ch) 0
Highest ASIL Level ASIL-D
I / O Supply (V) 3.3V
Length (mm) 16
Low-Power Analog Comparator (ch) 0
Number of core (Main + Checker) 1 + 1
Pkg. Type LFQFP
SENT (ch) (#) 6
SPI (#) 4
Standby Mode No
Thickness (mm) 1.7
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 16

Description

The RH850/P1M-C Series is the mid-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs) This series combines functional safety technology, security technology, and vehicle control network technology on a single chip, which are the keys to realizing safe vehicle control. It features 32-bit RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with the ISO 26262 functional safety standard.