Skip to main content
Renesas Electronics Corporation
High-end Automotive Microcontrollers for In-vehicle Applications Using ISO 26262 Functional Safety Standards

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA292
Pkg. Code:
Lead Count (#):292
Pkg. Dimensions (mm):17 x 17 x 1.9
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/P1x
Group NameP1M-C
CPU ArchitectureRH850
Main CPUG3M
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)2048
Data Flash (KB)64
RAM (KB)448
ECC SRAMYes
Lead Count (#)292
Pkg. Dimensions (mm)17 x 17 x 1.9
Number of Supply Voltage(s) (#)2
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +150
External Interrupt Pins (#)10
LVD or PVDYes
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed100Mbit
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)4
QSPI (ch)0
OSPI (ch)0
I3C (ch)0
CAN (ch)3
CAN-FD (ch)3
WirelessNo
IrDANo
LIN (#)2
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionYes
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC24
Asynchronous General Purpose Timer (ch)0
CPUG3M
DTC (ch)0
EthernetYes
Family NameRH850
FlexRay (ch) (#)2
Group NameP1M-C
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-D
I / O Supply (V)3.3V
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 1
Pkg. TypeBGA292
SENT (ch) (#)6
SPI (#)4
Standby ModeNo
USBFS (ch)0
USBHS (ch)0

Description

The RH850/P1M-C Series is the mid-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs) This series combines functional safety technology, security technology, and vehicle control network technology on a single chip, which are the keys to realizing safe vehicle control. It features 32-bit RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with the ISO 26262 functional safety standard.