Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP100
Pkg. Code:pkg_1052
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/F1x
Group NameF1L
CPU ArchitectureRH850
Main CPUG3K
Sub CPUNo
Floating Point UnitNo
Bit Length32
Program Memory (KB)1024
Data Flash (KB)32
RAM (KB)128
ECC SRAMYes
Lead Count (#)100
Pkg. Dimensions (mm)14 x 14 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)3 - 5.5
I/O Ports81
DMAC or DTCYes
DMA (ch)16
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +125
External Interrupt Pins (#)13
LVD or PVDYes
Operating Freq (Max) (MHz)96
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)5
QSPI (ch)0
OSPI (ch)0
I2C (#)1
I3C (ch)0
CAN (ch)6
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)7
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)8
16-Bit Timer (ch) (#)32
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)36
10-Bit A/D Converter (ch)4
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Pitch (mm)0.5
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC36
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3K
DMAYes
DTC (ch)0
EthernetNo
Family NameRH850
Group NameF1L
High-Speed Analog Comparator (ch)0
I / O Supply (V)3.3
Length (mm)14
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 0
Pkg. TypeQFP100
SPI (#)5
Standby ModeYes
Timer16-bit x 32-ch, 32-bit x 8-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)14

Description

The RH850/F1L is a product line in Renesas' RH850/F1x series of single-chip microcontrollers designed for automotive body applications. The embedded flash memory will range from 256KB to 2MB and packages will be covered from a small package 48-pin to 176-pin.