Skip to main content
Renesas Electronics Corporation
High-end Automotive Microcontrollers Ideal for Body Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP144
Pkg. Code:pkg_9398
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

Product Attributes

Family NameRH850
Series NameRH850/F1x
Group NameF1KM-S4
CPU ArchitectureRH850
Main CPUG3KH
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)3072
Data Flash (KB)128
RAM (KB)384
ECC SRAMYes
Lead Count (#)144
Pitch (mm)0.5
Pkg. Dimensions (mm)20 x 20 x 1.7
Number of Supply Voltage(s) (#)2
Supply Voltage (V)3 - 5.5
I/O Ports114
DMAC or DTCYes
DMA (ch)32
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)-40 to +105
External Interrupt Pins (#)24
LVD or PVDYes
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)6
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)8
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)12
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)32
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)46
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionYes
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA, JAPAN
Wafer Fab LocationJAPAN, TAIWAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC46
Advanced FeaturesCAN/CAN FD 8ch, LIN, FlexRay, Ethernet, SENT, ICU (Intelligent Cryptographic Unit)
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3KH
Carrier TypeTray
DMAYes
DTC (ch)0
EthernetNo
Family NameRH850
FlexRay (ch) (#)2
Group NameF1KM-S4
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-B
I / O Supply (V)3.3V, 5V
Lead CompliantNo
Length (mm)20
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 0
OTA CapabilityYes
Pb (Lead) FreeYes
Pkg. TypeQFP144
Price (USD)$13.24807
SENT (ch) (#)2
SPI (#)6
Security LevelEVITA MID
Standby ModeYes
Tape & ReelNo
Thickness (mm)1.7
Timer16-bit x 32-ch, 32-bit x 16-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)20

Description

The RH850/F1KM-S4 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 3MB to 4MB and the package covers a wide range from 100 to 272 pins. Also, CAN FD and Ethernet interfaces, along with a hardware security module have been added to all products and the CPU operating frequency has been improved to 240MHz.