Skip to main content
High-end Automotive Microcontrollers Ideal for Body Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_9396
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family Name RH850
Series Name RH850/F1x
Group Name F1K
CPU Architecture RH850
Main CPU G3KH
Sub CPU No
Floating Point Unit Yes
Bit Length 32
Program Memory (KB) 1024
Data Flash (KB) 64
RAM (KB) 128
ECC SRAM Yes
Lead Count (#) 100
Pkg. Dimensions (mm) 14 x 14 x 1.7
Number of Supply Voltage(s) (#) 2
Supply Voltage (V) 3 - 5.5
I/O Ports 81
DMAC or DTC Yes
DMA (ch) 16
Temperature Sensor (ch) (#) 0
Power-On Reset Yes
Watchdog Timer (ch) 1
DRAM I/F No
3D GPU No
Accelerator No
Temp. Range (°C) -40 to +125
External Interrupt Pins (#) 13
LVD or PVD Yes
Operating Freq (Max) (MHz) 120
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 0
SPI (ch) 5
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 1
I3C (ch) 0
CAN (ch) 6
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 7
SDHI (ch) 0
PWM Output (pin#) 0
32-Bit Timer (ch) 8
16-Bit Timer (ch) (#) 32
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 36
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Yes
Pitch (mm) 0.5
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 36
Advanced Features CAN/CAN FD 6ch, LIN, ICU (Intelligent Cryptographic Unit)
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU G3KH
DMA Yes
DTC (ch) 0
Ethernet No
Family Name RH850
Group Name F1K
High-Speed Analog Comparator (ch) 0
Highest ASIL Level ASIL-B
I / O Supply (V) 3.3V, 5V
Length (mm) 14
Low-Power Analog Comparator (ch) 0
Number of core (Main + Checker) 1 + 0
Pkg. Type QFP100
SPI (#) 5
Security Level SHE
Standby Mode Yes
Thickness (mm) 1.7
Timer 16-bit x 32-ch, 32-bit x 8-ch
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 14

Description

The RH850/F1K is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 768KB to 2MB and the package covers a wide range from 100 to 176 pins. Also, a CAN FD interface has been added and the CPU operating frequency operates at up to 120MHz. Design resources are available here to help you get your design to market as quickly as possible.