| CAD Model: | View CAD Model |
| Pkg. Type: | BGA468 |
| Pkg. Code: | pkg_11912 |
| Lead Count (#): | 468 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Family Name | RH850 |
| Series Name | RH850/E2x |
| Group Name | E2UH |
| CPU Architecture | RH850 |
| Main CPU | G4MH |
| Sub CPU | No |
| Floating Point Unit | Yes |
| Bit Length | 32 |
| Program Memory (KB) | 16384 |
| Data Flash (KB) | 256 |
| RAM (KB) | 2048 |
| ECC SRAM | Yes |
| Lead Count (#) | 468 |
| Number of Supply Voltage(s) (#) | 3 |
| Supply Voltage (V) | 3 - 5.5 |
| DMA (ch) | 32 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 6 |
| External Memory Bus (bit) | 32 |
| 3D GPU | No |
| Accelerator | FXU |
| Temp. Range (°C) | -40 to +150 |
| External Interrupt Pins (#) | 12 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 400 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | Yes |
| Ethernet speed | Yes |
| Ethernet (ch) | 1 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 20 |
| SPI (ch) | 8 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 10 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 6 |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 154 |
| 16-Bit Timer (ch) (#) | 40 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 96 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 38 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 96 |
| Advanced Features | Engine Control, Transmission |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 32 |
| CPU | G4MH |
| DTC (ch) | 0 |
| Delta-Sigma A/D Converter | No |
| Ethernet | Yes |
| Family Name | RH850 |
| Flash Memory (KB) | 16384 |
| FlexRay (ch) (#) | 4 |
| Group Name | E2UH |
| High-Speed Analog Comparator (ch) | 0 |
| Highest ASIL Level | ASIL-D |
| Low-Power Analog Comparator (ch) | 0 |
| Number of core (Main + Checker) | 6 + 4 |
| PSI5 (ch) (#) | 1 |
| PSI5S (ch) (#) | 1 |
| Pkg. Type | BGA468 |
| SENT (ch) (#) | 20 |
| SPI (#) | 8 |
| Security & Encryption | Yes |
| Standby Mode | No |
| Timer | 16-bit x 40-ch, 32-bit x 154-ch |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
The RH850/E2UH microcontrollers operate at 400 MHz and are equipped with large-capacity code flash and RAM of the highest speed class, which is necessary for real-time control. By leveraging multiple G4MH cores, the RH850/E2M supports even more advanced functionality, and many built-in functions such as security functions for Evita Medium and functional safety (ISO 26262) functions make it easier to get the certification. Over The Air (OTA) updating for automatically updating software wirelessly to a safer control program is also supported.