| CAD Model: | View CAD Model |
| Pkg. Type: | QFP144 |
| Pkg. Code: | pkg_9398 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 20 x 20 x 1.7 |
| Pitch (mm): | 0.5 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Family Name | RH850 |
| Series Name | RH850/E1x |
| Group Name | E1L |
| CPU Architecture | RH850 |
| Main CPU | G3M |
| Sub CPU | Yes |
| Floating Point Unit | Yes |
| Bit Length | 32 |
| Program Memory (KB) | 2048 |
| Data Flash (KB) | 64 |
| RAM (KB) | 192 |
| ECC SRAM | Yes |
| Lead Count (#) | 144 |
| Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
| Number of Supply Voltage(s) (#) | 3 |
| Supply Voltage (V) | 3 - 5.5 |
| I/O Ports | 74 |
| DMAC or DTC | Yes |
| DMA (ch) | 16 |
| Temperature Sensor (ch) (#) | 0 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 2 |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| Temp. Range (°C) | -40 to +150 |
| External Interrupt Pins (#) | 6 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 240 |
| Operating Freq of Sub CPU (Max) | 80 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 0 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I3C (ch) | 0 |
| CAN (ch) | 4 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 75 |
| 16-Bit Timer (ch) (#) | 28 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 36 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 2 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| SPI (ch) | 3 |
| LIN (#) | 1 |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 30 |
| Advanced Features | Engine Control, Transmission |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 32 |
| CPU | G3M |
| DMA | Yes |
| DTC (ch) | 0 |
| Delta-Sigma A/D Converter | Yes |
| Ethernet | No |
| Family Name | RH850 |
| Group Name | E1L |
| High-Speed Analog Comparator (ch) | 0 |
| Highest ASIL Level | ASIL-D (only Japan) |
| I / O Supply (V) | 5 |
| Length (mm) | 20 |
| Low-Power Analog Comparator (ch) | 0 |
| Number of core (Main + Checker) | 1 + 1 |
| Pkg. Type | QFP144 |
| SPI (#) | 3 |
| Security & Encryption | No |
| Standby Mode | Yes |
| Timer | 16-bit x 28-ch, 32-bit x 75-ch |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Width (mm) | 20 |
The RH850/E1L Safe and secure high-end microcontroller for powertrain (function-reduced version of RH850/E1M-S) with many built-in functions for realizing functional safety (ISO 26262). It is a function-reduced version of the RH850/E1M-S. The RH850/E1L microcontroller has a maximum operating frequency of 240MHz. With two A/D converters (SAR and delta-sigma), a digital filter engine, an advanced timer unit (ATU-IV), and more, this MCU realizes high-precision complex powertrain control. Many functions for realizing functional safety (ISO 26262) are built in, helping to simplify the certification process.