| CAD Model: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | pkg_11478 |
| Lead Count (#): | 252 |
| Pkg. Dimensions (mm): | 17 x 17 x 2 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | Yes |
| Family Name | RH850 |
| Series Name | RH850/C1M-Ax |
| Group Name | C1M-Ax |
| CPU Architecture | RH850 |
| Main CPU | G3MH |
| Sub CPU | Yes |
| Floating Point Unit | Yes |
| Bit Length | 32 |
| Program Memory (KB) | 4096 |
| Data Flash (KB) | 64 |
| RAM (KB) | 256 |
| ECC SRAM | Yes |
| Lead Count (#) | 252 |
| Pkg. Dimensions (mm) | 17 x 17 x 2 |
| Number of Supply Voltage(s) (#) | 2 |
| Supply Voltage (V) | 4.5 - 5.5 |
| I/O Ports | 99 |
| DMAC or DTC | Yes |
| DMA (ch) | 16 |
| Temperature Sensor (ch) (#) | 0 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 2 |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | Yes(EMU) |
| MOQ | 720 |
| Temp. Range (°C) | -40 to +150 |
| External Interrupt Pins (#) | 8 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 320 |
| Operating Freq of Sub CPU (Max) | 320 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 4 |
| SPI (ch) | 3 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 4 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 3 |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 8 |
| 16-Bit Timer (ch) (#) | 64 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 48 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Moisture Sensitivity Level (MSL) | 3 |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 48 |
| Advanced Features | EMU3*2ch(with SubCPU), RDC3A*2ch, CAN-FD, LIN, RSENT, ICU-S(Intelligent Cryptographic Unit(Slave type) |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 32 |
| CPU | G3MH |
| Carrier Type | Full Carton (Tray) |
| DMA | Yes |
| DTC (ch) | 0 |
| Easy to Start | Yes |
| Ethernet | No |
| Family Name | RH850 |
| Group Name | C1M-Ax |
| High-Speed Analog Comparator (ch) | 0 |
| Highest ASIL Level | ASIL-C |
| I / O Supply (V) | 5V |
| Lead Compliant | No |
| Length (mm) | 17 |
| Low-Power Analog Comparator (ch) | 0 |
| Number of core (Main + Checker) | 2 + 1 |
| OTA Capability | No |
| Pb (Lead) Free | Yes |
| Pkg. Type | FBGA |
| Price (USD) | $15.66196 |
| Regional Availability | US, EU, CN, BR, IN, KR, SG, TW |
| SENT (ch) (#) | 4 |
| SPI (#) | 3 |
| Security & Encryption | Yes |
| Security Level | SHE |
| Standby Mode | No |
| Tape & Reel | No |
| Thickness (mm) | 2 |
| Timer | 16-bit x 64-ch, 32-bit x 8-ch |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Width (mm) | 17 |
The RH850/C1M-Ax ASIL-C microcontroller is equipped with an RH850 Family G3MH CPU core, which operates at a frequency of 1x 240MHz for C1M-A1 and 2x 320MHz for C1M-A2, providing high processing power. Along with the ROM, RAM and DMA, it includes various timers such as a motor control timer, various serial interfaces including CAN (CAN FD compatible), a 12-bit A/D converter (ADC), an R/D converter (RDC3A) that converts position-sensor output signals into digital angle data and a parallel embedded motor control unit (EMU3), providing a peripheral function set that is ideal for motor control in HEV/EV traction-inverter applications. In addition, C1M-A2 can simultaneously control two motors, e.g. for a starter/generator system.