Skip to main content
Renesas Electronics Corporation
Microcontroller with G3MH CPU Core Ideal for HEV / EV Motor Control

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA252
Pkg. Code:pkg_11478
Lead Count (#):252
Pkg. Dimensions (mm):17 x 17 x 2
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free

Product Attributes

Family NameRH850
Series NameRH850/C1M-Ax
Group NameC1M-Ax
CPU ArchitectureRH850
Main CPUG3MH
Sub CPUYes
Floating Point UnitYes
Bit Length32
Program Memory (KB)4096
Data Flash (KB)64
RAM (KB)256
ECC SRAMYes
Lead Count (#)252
Pkg. Dimensions (mm)17 x 17 x 2
Number of Supply Voltage(s) (#)2
Supply Voltage (V)4.5 - 5.5
I/O Ports99
DMAC or DTCYes
DMA (ch)16
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)2
DRAM I/FNo
3D GPUNo
AcceleratorYes(EMU)
Temp. Range (°C)-40 to +150
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)320
Operating Freq of Sub CPU (Max)320
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)3
QSPI (ch)0
OSPI (ch)0
I3C (ch)0
CAN (ch)0
CAN-FD (ch)4
WirelessNo
IrDANo
LIN (#)3
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)8
16-Bit Timer (ch) (#)64
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)48
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Moisture Sensitivity Level (MSL)3
ADC48
Advanced FeaturesEMU3*2ch(with SubCPU), RDC3A*2ch, CAN-FD, LIN, RSENT, ICU-S(Intelligent Cryptographic Unit(Slave type)
Bit Size32
CPUG3MH
DMAYes
Easy to StartYes
EthernetNo
Family NameRH850
Group NameC1M-Ax
Highest ASIL LevelASIL-C
I / O Supply (V)5V
Length (mm)17
Number of core (Main + Checker)2 + 1
OTA CapabilityNo
Pkg. TypeBGA252
Regional AvailabilityJP
SENT (ch) (#)4
SPI (#)3
Security & EncryptionYes
Security LevelSHE
Standby ModeNo
Thickness (mm)2
Timer16-bit x 64-ch, 32-bit x 8-ch
Width (mm)17

Description

The RH850/C1M-Ax ASIL-C microcontroller is equipped with an RH850 Family G3MH CPU core, which operates at a frequency of 1x 240MHz for C1M-A1 and 2x 320MHz for C1M-A2, providing high processing power. Along with the ROM, RAM and DMA, it includes various timers such as a motor control timer, various serial interfaces including CAN (CAN FD compatible), a 12-bit A/D converter (ADC), an R/D converter (RDC3A) that converts position-sensor output signals into digital angle data and a parallel embedded motor control unit (EMU3), providing a peripheral function set that is ideal for motor control in HEV/EV traction-inverter applications. In addition, C1M-A2 can simultaneously control two motors, e.g. for a starter/generator system.