Skip to main content
Renesas Electronics Corporation
Dual-core, High-end In-vehicle Microcomputers for HEV/EV Motor Control

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_11478
Lead Count (#):252
Pkg. Dimensions (mm):17 x 17 x 2
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

Product Attributes

Family NameRH850
Series NameRH850/C1x
Group NameC1H
CPU ArchitectureRH850
Main CPUG3M
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)4096
Data Flash (KB)32
RAM (KB)240
ECC SRAMYes
Lead Count (#)252
Pkg. Dimensions (mm)17 x 17 x 2
Number of Supply Voltage(s) (#)3
Supply Voltage (V)4.5 - 5.5
I/O Ports87
DMAC or DTCYes
DMA (ch)16
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)2
DRAM I/FNo
3D GPUNo
AcceleratorYes(EMU)
MOQ720
Temp. Range (°C)-40 to +150
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)2
QSPI (ch)0
OSPI (ch)0
I3C (ch)0
CAN (ch)4
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)3
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)32
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)37
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Moisture Sensitivity Level (MSL)3
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC37
Advanced FeaturesDual Core
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3M
Carrier TypeFull Carton (Tray)
DMAYes
EthernetNo
Family NameRH850
Group NameC1H
High-Speed Analog Comparator (ch)0
Highest ASIL LevelQM
I / O Supply (V)5V
Lead CompliantNo
Length (mm)17
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)2 + 1
Pb (Lead) FreeYes
Pkg. TypeFBGA
SPI (#)2
Security & EncryptionNo
Standby ModeNo
Tape & ReelNo
Thickness (mm)2
Timer16-bit x 32-ch, 32-bit x 4-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)17

Description

The RH850/C1H with internal 2 Resolver/Digital Converters (RDC2) and 2 motor control units (EMU2) reduces CPU load and can control motors with very little CPU interaction.